UM-BASIC-KIT-B108-L100-7035 - Housing set
1300354

Profile housing (PVC), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 103.8 mm, height: 127.8 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: light gray (7035), for PCBs with width: 108 mm, length: 100 mm, PCB surface: 8630 mm2

Product details









Compatible products