ME MAX 22,5 FKDSO DEMO-SET
   - 
  Housing set
    
      2200636
      
      
    
  
      DIN rail housing, Set comprised of an electronics housing, 2x PCB terminal blocks with Push-in spring connection, and 2x filler plugs, with vents, width: 22.6 mm, height: 99 mm, depth: 113.65 mm, color: light gray (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5
Product details
Compatible products
Your advantages
Easy installation
        Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
        Variety of connection technology
        Can be mounted on the DIN rail
        With DIN-rail-mountable bus connector and power connector system as an option
        Transparent front cover can be swiveled