HC-STA-B10-SLWSC-2SSM25-EL/.../...
-
Housing
1372605
Surface mounting housing B10, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M25, height: 54.6 mm, cable gland: none, protective cover: yes, with choice of powder coating color
Product details
| General | powder-coated and color version of item 1412845 HC-STA-B10-SLWSC-2SSM25-ELC-AL |
| General | for contact inserts HC-B10, BB18, DD42, M, K8/24, HV03 |
| Housing type | Surface mounting housing |
| Application | Standard |
| Design | B10 |
| Type of locking | with single locking latch |
| No. of cable outlets | 2 |
| Type of the screw connection | 2x M25 |
| Cable outlet | lateral |
| Dimensional drawing |
|
| Width | 52 mm |
| Height | 54.6 mm |
| Length | 92 mm |
| Color (Housing) | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 (Interlock) |
| V0 (Protective cover) | |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Locking latch material | PA |
| Material, protective cover | PC |
| Ambient conditions | |
| Degree of protection | IP66 (with locked protective cover) |
| IP67 (when plugged in) | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1372605 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7APB |
| Product key | AF7APB |
| Weight per piece (including packing) | 225.3 g |
| Weight per piece (excluding packing) | 225.3 g |
| Customs tariff number | 85389000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
HC-B10-SP-CBK - Profile gasket 1411479
-
HC-STA-B10-SL-PLBK - Housing brackets 1412804
-
HC-B10-BC-HI-PLBK - Protective cover 1407693
-
HC-STA-B10-DC-PL - Protective cover 1421101
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen