HC-STA-B10-SLFDC-2SSM20-ELC-AL
-
Housing
1412830
Surface mounting housing B10, for double locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M20, height: 54 mm, cable gland: none, protective cover: yes, Standard
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
General | also available as a powder-coated or color version: 1372792 HC-STA-B10-SLFDC-2SSM20-EL/.../... |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M20 |
Protective cover | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 52 mm |
Height | 54 mm |
Length | 92 mm |
Hole diameter | 5.5 mm |
Flammability rating according to UL 94 | V0 (Protective cover) |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Material, protective cover | PC |
Mechanical data | |
Type of the screw connection | 2x M20 |
Locking type | Pin |
Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) |
Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
Ambient conditions | |
Degree of protection | IP66 (when plugged in) |
IP67 (when plugged in) | |
IP54 (with closed protective cover) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1412830 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APB |
Product key | AF7APB |
GTIN | 4055626060897 |
Weight per piece (including packing) | 219.9 g |
Weight per piece (excluding packing) | 212.6 g |
Customs tariff number | 85389000 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 4.687 kg CO2e |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
HC-M-KV-M20(1ASI) - Cable gland 1584017
-
HC-B10-SP-CBK - Profile gasket 1411479
-
HC-B10-BC-HI-PLBK - Protective cover 1407693
-
HC-STA-B10-DC-PL - Protective cover 1421101
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
Your advantages
Good shielding in the event of electromagnetic interference
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen