HC-STA-B10-HHFD-1TTP29-EL/...
-
Housing
1372664
Product details
General | powder-coated and color version of item 1412599 HC-STA-B10-HHFD-1TTP29-EL-AL |
General | for contact inserts HC-B10, BB18, DD42, M, K8/24, HV03 |
Product type | Housing with locking latch |
Housing type | Sleeve housing |
Application | Standard |
Design | B10 |
Type of locking | for double locking latch |
No. of cable outlets | 1 |
Type of the screw connection | 1x Pg29 |
Cable outlet | straight |
Dimensional drawing |
|
Width | 44 mm |
Height | 72 mm |
Length | 73 mm |
Color | black (RAL 9005) |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1372664 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF7APB |
Product key | AF7APB |
Weight per piece (including packing) | 179.2 g |
Weight per piece (excluding packing) | 179.2 g |
Customs tariff number | 85389000 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-PG29-M68N-NNES-S - Cable gland 1411176
-
G-INSEC-PG29-M68N-NNES-S - Cable gland 1411201
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
HC-B10-HCWD-PLR-BK - Protective cover 1346530
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 PG29 BK - Protective hose screw connection 3240893
-
WP-G HF IP69K PG29 BK - Protective hose screw connection 3240879
-
WP-GA HF IP66 PG29 BK - Protective hose screw connection 3240921
-
WP-GR HF IP66 PG29 BK - Protective hose screw connection 3240949
-
WP-GR HF IP69K PG29 BK - Protective hose screw connection 3240935
-
WP-G PP HF PG29 - Protective hose screw connection 3240993
-
WP-GT PP HF PG29 - Protective hose screw connection 3241007
-
WP-G BRASS IP40 PG29 - Protective hose screw connection 3241042
-
WP-GT BRASS PG29 - Protective hose screw connection 3241028
-
WP-G BRASS IP65 PG29 - Protective hose screw connection 3241056
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen