HC-B 32-TMS-100-O1STM40S-EEE
-
Housing
1580519
HEAVYCON-ADVANCE sleeve housing B32, for increased environmental requirements, EMC-conductive, with Allen wrench screw locking, with 1x M40x1.5 lateral cable outlet
Product details
| General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
| Product type | Housing with screw locking |
| Housing type | Sleeve housing |
| Application | Offshore/EMC |
| Type | B32 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M40 |
| Fixing screws | M6 (screw head: 5 mm Allen screw) |
| Shielded | yes |
| Cable outlet | lateral |
| Pg screw connection | none |
| Tightening torque | 3 Nm (Locking screw) |
| Dimensional drawing |
|
| Width | 94 mm |
| Height | 110 mm |
| Length | 126 mm |
| Installation dimensions | |
| Width of the assembly cutout | 71 mm |
| Length of the assembly cutout | 86 mm |
| Seal material | NBR, conductive |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Locking latch material | Stainless steel |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (0.2 bar/24 h) | |
| IP69K | |
| Enclosure rating (NEMA) | 4 (NEMA 250) |
| 4X (NEMA 250) | |
| 6P (NEMA 250) | |
| 12 (NEMA 250) | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 1x M40 |
| Locking type | Screw |
| Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
| To ensure optimum shielding, any insulating power coating must be removed from the profile gasket area on the control cabinet panel. Tightening torque of locking screw: 3 Nm. | |
| Fixing screws | M6 (screw head: 5 mm Allen screw) |
| Item number | 1580519 |
| Packing unit | 6 pc |
| Minimum order quantity | 6 pc |
| Sales key | AF7AAA |
| Product key | AF7AAA |
| GTIN | 4046356463157 |
| Weight per piece (including packing) | 697.4 g |
| Weight per piece (excluding packing) | 697.4 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B 32-TMS-SD-IP65 - Protective cover 1580539
-
G-INS-M40-M68N-PNES-GY - Cable gland 1411128
-
G-INS-M40-M68N-PNES-BK - Cable gland 1411137
-
G-INS-M40-M68N-NNES-S - Cable gland 1411167
-
HC-M-KV-M40(27-34) - Cable gland 1607729
-
G-INSEC-M40-M68N-NCRS-S - Cable gland 1411192
-
HC-M-KV-Z-M40 - Cable gland 1646175
-
REDUC-M-KV-M40/M32 - Reducing adapter 1647640
-
HC-M-BS-M40 - Screw plug 1645875
-
HC-B 32-TMS-EEE-PR-DI - Profile gasket 1409833
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen