HC-B 24-TMB-100/O1STM32S-STA
-
Housing
1604560
HEAVYCON ADVANCE standard powder-coated, sleeve housing B24, with bayonet locking, height 100 mm, with 1xM32 thread, lateral cable outlet
Product details
General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
Product type | Housing with bayonet locking |
Housing type | Sleeve housing |
Application | Standard |
Type | B24 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M32 |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 100 mm |
Length | 152 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 112 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Locking latch material | High-grade steel, handle: PA-GF |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M32 |
Locking type | Screw |
Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
Item number | 1604560 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AF7AAA |
Product key | AF7AAA |
GTIN | 4017918948245 |
Weight per piece (including packing) | 476.13 g |
Weight per piece (excluding packing) | 476.13 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 2.164 kg CO2e |
Compatible products
-
HC-B-BF - Panel-mount flange 1604641
-
HC-B-BF-SET - Panel-mount flange 1604654
-
HC-B 24-TMS-SD-IP66 - Protective cover 1411520
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen