HC-B 16-TMB-100/O1STM40G-STA
-
Housing
1604476
HEAVYCON ADVANCE standard powder-coated sleeve housing B16, with bayonet locking, height 100 mm, with 1xM40 thread, straight cable outlet
Product details
General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
Product type | Housing with bayonet locking |
Housing type | Sleeve housing |
Application | Standard |
Type | B16 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M40 |
Shielded | no |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 100 mm |
Length | 126 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 86 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Locking latch material | High-grade steel, handle: PA-GF |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M40 |
Locking type | Screw |
Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
Item number | 1604476 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AF7AAA |
Product key | AF7AAA |
Catalog page | Page 565 (PC-2011) |
GTIN | 4017918948153 |
Weight per piece (including packing) | 372 g |
Weight per piece (excluding packing) | 372 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-B-BF - Panel-mount flange 1604641
-
HC-B-BF-SET - Panel-mount flange 1604654
-
HC-B 16-TMS-SD-IP66 - Protective cover 1411517
-
G-INS-M40-M68N-PNES-GY - Cable gland 1411128
-
G-INS-M40-M68N-PNES-BK - Cable gland 1411137
-
G-INS-M40-M68N-NNES-S - Cable gland 1411167
-
HC-M-KV-M40(27-34) - Cable gland 1607729
-
G-INSEC-M40-M68N-NCRS-S - Cable gland 1411192
-
HC-M-KV-Z-M40 - Cable gland 1646175
-
REDUC-M-KV-M40/M32 - Reducing adapter 1647640
-
HC-M-BS-M40 - Screw plug 1645875
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen