HC-B 16-SML-84/O1M32
-
Housing
1646299
HEAVYCON box mounting base B16, with single locking latch, height 84 mm, with support 1x M32
HEAVYCON box mounting base B16, with single locking latch, height 84 mm, with support 1x M32
| General | For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K |
| Product type | Housing with locking latch |
| Housing type | Surface mounting housing |
| Application | Standard |
| Type | B16 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M32 |
| Shielded | no |
| Cable outlet | left (view of the opened single locking latch) |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 57 mm |
| Height | 84 mm |
| Length | 117 mm |
| Seal material | NBR |
| Housing material | Die-cast aluminum |
| Housing surface material | Powder-coated, gray |
| Locking latch material | Stainless steel, handle: PA |
| Mechanical data | |
| Type of the screw connection | 1x M32 |
| Locking type | Latch |
| Assembly note | For half and full screw connections |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1646299 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AF7AAC |
| Product key | AF7AAC |
| GTIN | 4017918954925 |
| Weight per piece (including packing) | 431.3 g |
| Weight per piece (excluding packing) | 420.6 g |
| Customs tariff number | 85389000 |
| Country of origin | DE |
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
| UNSPSC 21.0 | 31261501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |