HC-B 10-TMB-100/O1STM32S-EUA
   - 
  Housing
    
      1604379
      
      
    
  
      HEAVYCON ADVANCE for increased environmental requirements, sleeve housing B10, with bayonet locking, height 100 mm, with 1xM32 thread, lateral cable outlet
Product details
| General | For contact inserts HC-B10, BB18, DD42, M, K8/24 | 
| Product type | Housing with bayonet locking | 
| Housing type | Sleeve housing | 
| Application | increased environmental requirements | 
| Type | B10 | 
| No. of cable outlets | 1 | 
| Type of the screw connection | 1x M32 | 
| Shielded | no | 
| Cable outlet | lateral | 
| Pg screw connection | none | 
| Dimensional drawing |  | 
| Width | 57 mm | 
| Height | 100 mm | 
| Length | 105 mm | 
| Installation dimensions | |
| Width of the assembly cutout | 35 mm | 
| Length of the assembly cutout | 65 mm | 
| Seal material | Viton | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | Powder-coated, black | 
| Locking latch material | High-grade steel, handle: PA-GF | 
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Mechanical data | |
| Type of the screw connection | 1x M32 | 
| Locking type | Screw | 
| Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. | 
| Item number | 1604379 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | AF7AAA | 
| Product key | AF7AAA | 
| GTIN | 4017918948054 | 
| Weight per piece (including packing) | 355.18 g | 
| Weight per piece (excluding packing) | 355.18 g | 
| Customs tariff number | 85389000 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      HC-B-BF-SET - Panel-mount flange 1604654
- 
    
      HC-B 10-TMS-SD-IP66 - Protective cover 1411504
- 
    
      G-INS-M32-M68N-PNES-GY - Cable gland 1411127
- 
    
      G-INS-M32-M68N-PNES-BK - Cable gland 1411136
- 
    
      G-INS-M32-M68N-NNES-S - Cable gland 1411166
- 
    
      HC-M-KV-M32(19-27) - Cable gland 1646010
- 
    
      G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
- 
    
      HC-M-KV-Z-M32 - Cable gland 1646162
- 
    
      HC-M-KV-T-M32 - Cable gland 1646201
- 
    
      REDUC-M-KV-M32/M25 - Reducing adapter 1647637
- 
    
      ENLAR-M-KV-M32/M40 - Extension adapter 1647682
- 
    
      HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen