HC-B 10-SFQD-74/O2M32
-
Housing
1646531
HEAVYCON box mounting base B10, for double locking latch, height 74 mm, with supports 2xM32, with cover
HEAVYCON box mounting base B10, for double locking latch, height 74 mm, with supports 2xM32, with cover
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M32 |
Protective cover | yes |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 74 mm |
Length | 93 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Material, protective cover | PA |
Mechanical data | |
Type of the screw connection | 2x M32 |
Locking type | Pin |
Ambient conditions | |
Degree of protection | IP65 (When plugged in) |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1646531 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AF7AAC |
Product key | AF7AAC |
GTIN | 4017918985165 |
Weight per piece (including packing) | 321.415 g |
Weight per piece (excluding packing) | 310 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |