TU-0000000TUDU - Housing for circular connector
1605891

Housing for circular connector, series: TU, angled, Bayonet locking, M23, number of positions: 12, contact connection type: Socket, Crimp connection, shielded: yes, cable diameter range: 2 mm... 14.5 mm, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details