UKH 150 BU - High-current terminal block
3010123
No. ELDAS®: 158131255

High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 32, color: blue

Product details









Compatible products



Your advantages

Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
Low contact resistance of the contact surface due to ribbing
Screw locking by means of spring-loaded elements in the clamping part