UHV 95-AS/AS
-
High-current connector
2130020
Universal terminal block with bolt connection, cross section: 35 ... 95 mm2, AWG: 2 ... 4/0, width: 40 mm, color: gray
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Bolt connection terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 2 |
| Nominal cross section | 95 mm² |
| Rated cross section AWG | 3/0 |
| 1 level | |
| Connection method | Bolt connection |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Busbar | 30 mm x 5 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal cross section | 95 mm² |
| Nominal current | 232 A |
| Maximum load current | 232 A (with 95 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 10 mm² ... 95 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 13 mm |
| Bolt diameter | 12 mm |
| Screw thread | M12 |
| Tightening torque | 25 ... 30 Nm |
| Connection in acc. with standard | DIN 46235:1983-07 |
| Cross section | 25 mm² ... 95 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 13 mm |
| Bolt diameter | 12 mm |
| Screw thread | M12 |
| Tightening torque | 25 ... 30 Nm |
| Dimensional drawing |
|
| Width | 40 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | II |
| Insulating material | PA |
| Static insulating material application in cold | -40 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 120 °C |
| Surge voltage test | |
| Result | Test passed |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Shocks | |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/15 |
| Item number | 2130020 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE4112 |
| Product key | BE4112 |
| GTIN | 4017918052805 |
| Weight per piece (including packing) | 299.48 g |
| Weight per piece (excluding packing) | 299.48 g |
| Customs tariff number | 85369000 |
| Country of origin | IN |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
UHV 95-VS 2 - Connection rail 2130635
-
UHV 95-VS 3 - Connection rail 2130648
-
UHV -TP2 - Separating plate 2130415
-
UKH 95 EP - Insertion profile 3009231
-
SBS10:UNBEDRUCKT - Marker card 1007248
-
AGK PT 4X6/M12 - Pick-off terminal block 1017454
-
SF-THEX 6-200 - Screwdriver 1212642
-
C-RC 10/M12 DIN - Ring cable lug 3240093
-
C-RC 16/M12 DIN - Ring cable lug 3240098
-
C-RC 25/M12 DIN - Ring cable lug 3240103
-
C-RC 35/M12 DIN - Ring cable lug 3240108
-
C-RC 50/M12 DIN - Ring cable lug 3240113
-
C-RC 95/M12 DIN - Ring cable lug 3240122
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
E/AL-NS 32 - End bracket 1201659
-
E/AL-NS 35 - End bracket 1201662
-
CLIPFIX 15 - End bracket 3022263
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
Your advantages
Versions are available with a cable lug or direct connection and there is a mixed version of both connection methods
The comprehensive range of accessories, such as the connection rail for cross connection, ensures safe and user-friendly wiring of conductors up to 240 mm²
The UHV ... high-current connectors are available in several versions
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen