USLKG 35 - Protective conductor terminal block
0444019
No. ELDAS®: 158100765

Protective conductor terminal block, Use an NS 32... or NS 35... copper DIN rail for connection cross sections of 35 mm2/2 AWG. Use an NS 32... copper DIN rail for connection cross sections > 35 mm2/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 50 mm2, mounting method: PE foot with mounting screw, M5, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow

Product details









Compatible products