UDK 4-PE - Protective conductor terminal block
2775184
No. ELDAS®: 158140165

cross section
pitch
connection method

Protective conductor terminal block, double connection on each side, number of connections: 4, number of positions: 1, connection method: Screw connection, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting method: PE foot with mounting screw, M3, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow

Product details









Compatible products



Your advantages

Two connection points on each side to accommodate several conductors
Double bridge shaft enables individual potential distribution and supply