STS 6-TWIN-PE - Protective conductor terminal block
3038176
No. ELDAS®: 158443765

Protective conductor terminal block, number of connections: 3, connection method: Spring-cage connection, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Same shape and pitch as the feed-through terminal blocks
Contact is made free from mechanical and electrical errors by simply snapping onto the DIN rail
All the requirements of standard IEC 60947-7-2 are met