PTU 4-TWIN-PE - Protective conductor terminal block
3211862
No. ELDAS®: 158313065

Protective conductor terminal block, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

The compact design and front connection enable wiring in a confined space
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The Push-in TWIN connection is used inside the control cabinet and the universal screw connection is used on the end customer side