PTS 1,5/S/1P-PE - Protective conductor terminal block
3214479
No. ELDAS®: 158843465

Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Push-in / plug connection, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products