PTPOWER 50-PE - Protective conductor terminal block
3260052
Electrical number: 158104665

Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, cross section: 10 mm2 - 70 mm2, mounting type: NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Quick and easy connection is now also possible for large conductors with the high-current terminal block
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables