CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 22 - 14 | ||||
Protective conductor terminal block, number of connections: 2, connection method: Bolt connection, mounting method: M3, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
| Product type | Ground terminal block |
| Product family | OTTA |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Grounding foot | Yes |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Bolt connection |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-2 |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 0.1 mm² ... 2.5 mm² |
| Cross section range AWG | 24 ... 14 (converted acc. to IEC) |
| Hole diameter | 3.2 mm |
| Width | 7.6 mm |
| Bolt diameter | 3 mm |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Identification color of ring cable lugs : red | 1.5 mm² |
| Identification color of ring cable lugs : blue | 2.5 mm² |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 0.5 mm² ... 2.5 mm² |
| Cross section range AWG | 20 ... 14 (converted acc. to IEC) |
| Hole diameter | 3.2 mm |
| Width | 7.6 mm |
| Bolt diameter | 3 mm |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Width | 10 mm |
| End cover width | 1.5 mm |
| Height | 43.5 mm |
| Depth on NS 32 | 50.5 mm |
| Depth on NS 35/7,5 | 45.5 mm |
| Depth on NS 35/15 | 53 mm |
| Color | green-yellow |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| General | |
| Terminal block mounting | 0.6 Nm ... 0.8 Nm (M3) |
| Mechanical data | |
| Open side panel | No |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 | |
| Terminal block mounting | 0.6 Nm ... 0.8 Nm (M3) |
| Item number | 0790556 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE4513 |
| Product key | BE4513 |
| GTIN | 4017918005665 |
| Weight per piece (including packing) | 26.82 g |
| Weight per piece (excluding packing) | 26 g |
| Customs tariff number | 85369000 |
| Country of origin | IN |
| ECLASS-13.0 | 27250103 |
| ECLASS-15.0 | 27250103 |
| ETIM 10.0 | EC000901 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |