MT 1,5-QUATTRO-PE - Protective conductor terminal block
3001695
No. ELDAS®: 158841165

Protective conductor terminal block, When aligning with a feed-through terminal block of the same shape, an end cover must be interposed for insulation voltages of > 320 V, number of connections: 4, connection method: Screw connection, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: green-yellow

Product details









Compatible products



Your advantages

Corrosion-free terminal points
Low contact resistance
Captive terminal block screws
Green-yellow housing