ST-SILED 24-UK 4 - Fuse plug
0921037
No. ELDAS®: 158947835

Fuse plug, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Plug-in connection, depth: 45.7 mm, width: 6.1 mm, height: 33.1 mm, color: black

Product details









Compatible products