CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 10 A | 26 - 8 | ||
C | ||||
250 V | 10 A | 26 - 8 |
EAC
Approval ID: KZ7500651131219505LR
Approval ID: LR2041789TA-02cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 10 A | 26 - 8 | ||
C | ||||
600 V | 10 A | 26 - 8 | ||
F | ||||
500 V | 10 A | 26 - 8 |