UK 5-HESI BU - Fuse modular terminal block
3007929

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 800 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1 mm2, cross section:  0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products