ST 4-HESILA 250 (6,3X32) - Fuse modular terminal block
3038778
No. ELDAS®: 158131435

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 250 V, nominal current: 10 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1.5 mm2, cross section:  0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

An extremely compact design
Test pick-off on both sides in the fuse lever