FUSE 10,3X38 12A PV A
-
Fuse
3062781
Electrical number:
158922295
Electrical number:
158922295
Fuse, for the photovoltaics industry according to UL 2579, nom. voltage: 1000 V, nominal current: 12 A, height: 38 mm, diameter: 10.3 mm, color: white
Product details
Your advantages
Use in PV lines with a nominal voltage of up to 1000 V DC
Designed in accordance with the photovoltaic standard UL 2579
10 x 38 midget fuses for reliable protection of PV modules and their control system