EEM-IMP-MA600
-
Function module
2904313
Function module with two pulse outputs for the EEM-MA600
Product details
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Rated insulation voltage | 300 V AC (EN 61010-1) |
Electrical isolation | EN 61010-1 (Safe isolation) |
EN 61010-1 (Safe isolation) | |
EN 61010-1 (Basic insulation) | |
Test voltage | 3.5 kV AC (50 Hz, 1 min.) |
2.2 kV AC (50 Hz, 1 min.) | |
Maximum power dissipation for nominal condition | 20 VA |
Supply | |
Supply voltage | 9 V (via EEM-MA600) |
Output description | Relay output |
Number | 2 |
Maximum switching voltage | 100 V DC |
Switching capacity | 10 VA (0.5 A) |
Connection method | COMBICON plug-in screw terminal block |
Stripping length | 6 mm |
Conductor cross section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 20 ... 14 |
Tightening torque | 0.4 Nm ... 0.4 Nm |
Data | |
Connection method | Pluggable screw terminal block |
Data | |
Connection method | Pluggable screw terminal block |
Width | 22.5 mm |
Height | 65 mm |
Depth | 48 mm |
Color | black (RAL 9005) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 55 °C (14 °F ... 131 °F) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C (-4 °F ... 185 °F) |
Max. permissible relative humidity (operation) | ≤ 95 % |
Max. salt spray content | ≤ 2.5 % |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 61010-1 |
CSA-C22.2 No. 61010-1 | |
cULus |
Item number | 2904313 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMC12 |
Product key | CMMC12 |
GTIN | 4046356804257 |
Weight per piece (including packing) | 128 g |
Weight per piece (excluding packing) | 128 g |
Customs tariff number | 90309000 |
Country of origin | HU |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen