ECS-P-122X169-L-UV1-B M25/M25
-
Front plate
1135275
Faceplate of the ECS Family, prepared for cable gland M25 (2x), snap-in locking. IP66/IP67/IP68/IP69 degree of protection in conjunction with associated housing. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Effective protection of electronics against thermal and mechanical influences
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Compatible with the existing ECS-P-122X169… front plates