VIP-PA-PWR/4X10COMBI/ 8,0M/S7
-
Front adapter
2904711
VIP power cabling, universal front adapter for connecting all common 40-pos. SIMATIC S7-300 I/O modules, via four cables each with a 10-pos. COMBI connector, pitch: 5.2 mm
Product details
Product type | Front adapter |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Operating voltage (AC/DC) | ≤ 250 V AC/DC |
Nominal operating mode | 100% operating factor |
Current (per single-core wire, 40°C) | ≤ 6 A |
Current (per single-core wire, 60°C) | ≤ 4 A |
Current (Total current per cable, 40°C) | ≤ 20 A |
Current (Total current per cable, 60°C) | ≤ 16 A |
Rated insulation voltage | 260 V |
Rated surge voltage | 4 kV |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | 6ES7321-1BL00-0AA0 |
6ES7321-1EL00-0AA0 | |
6ES7321-1CH00-0AA0 | |
6ES7321-1FF10-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7322-8BH10-0AB0 | |
6ES7322-5GH00-0AB0 | |
6ES7322-5FF00-0AB0 | |
6ES7322-5HF00-0AB0 | |
6ES7322-1HF10-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7NF10-0AB0 | |
6ES7331-1KF02-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7331-7PE10-0AB0 | |
6ES7332-5HF00-0AB0 | |
6ES7326-1BK02-0AB0 | |
6ES7326-1RF00-0AB0 | |
6ES7326-2BF41-0AB0 | |
6ES7326-2BF01-0AB0 | |
6ES7326-2BF10-0AB0 | |
6ES7336-1HE00-0AB0 |
Controller level | |
Connection method | Plug-in connection |
Note | Can be plugged onto 40-pos. I/O modules |
Field level | |
Connection method | COMBICON connectors |
Number of connections | 4 |
Number of positions | 10 |
Pitch | 5.2 mm |
Cable | |
Length | 8 m |
Number of positions | 10 |
Shielded | no |
Conductor type | Round cable set |
Conductor structure signal line | 16x 1.80 mm |
AWG signal line | 21 |
Conductor cross section | 10x 0.5 mm² |
Outer sheath, material | PVC |
External sheath, color | gray |
Conductor material | Bare Cu litz wires |
Cable resistance | ≤ 40 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Halogen-free | no |
Flame resistance | UL VW-1 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2904711 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK232S |
Product key | DK232S |
GTIN | 4046356882538 |
Weight per piece (including packing) | 4’363.1 g |
Weight per piece (excluding packing) | 4’363 g |
Customs tariff number | 85444200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 8.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
UT 2,5/1P BU - Feed-through terminal block 3045020
-
PT 2,5/1P - Feed-through terminal block 3210033
-
PT 2,5/1P BU - Feed-through terminal block 3210046
-
QTC 1,5/ 1P - Feed-through terminal block 3050073
-
QTC 1,5/ 1P BU - Feed-through terminal block 3050086
-
UT 2,5-TWIN/1P - Feed-through terminal block 3060490
-
UT 2,5-TWIN/1P BU - Feed-through terminal block 3060500
-
PT 2,5-TWIN/1P - Feed-through terminal block 3209633
-
PT 2,5-TWIN/1P BU - Feed-through terminal block 3209646
-
ST 2,5-TWIN-MT/1P - Knife-disconnect terminal block 3040766
-
ST 2,5-TWIN-TG/1P - Disconnect terminal block 3040847
-
PT 2,5-QUATTRO/2P - Feed-through terminal block 3209662
-
PT 2,5-QUATTRO/2P BU - Feed-through terminal block 3209675
-
UTTB 2,5/2P - Double-level terminal block 3060351
-
UTTB 2,5/2P BU - Double-level terminal block 3060364
-
PTTB 2,5/2P - Double-level terminal block 3210871
-
PTTB 2,5/2P BU - Double-level terminal block 3210884
-
STTB 2,5/2P - Double-level terminal block 3040054
-
STTB 2,5/2P BU - Double-level terminal block 3040672
-
QTTCB 1,5/ 2P - Double-level terminal block 3050196
-
QTTCB 1,5/ 2P BU - Double-level terminal block 3050206
-
ST 2,5/2P - Feed-through terminal block 3042133
-
ST 2,5/2P BU - Feed-through terminal block 3042094
-
SC 2,5/10 - COMBI coupling 3042311
-
ST 2,5-PCBV/10-G-5,2 - PCB header 1980569
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen