VIP-PA-PWR/4X10 PT/ 4,0M/S7
-
Front adapter
2905522
VIP power cabling, universal front adapter for connecting all common 40-pos. SIMATIC S7-300 I/O modules, via four cables each with a 10-pos. COMBI connector, pitch: 3.5 mm
Product details
| Product type | Front adapter |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Operating voltage (AC/DC) | ≤ 250 V AC/DC |
| Nominal operating mode | 100% operating factor |
| Current (per single-core wire, 40°C) | ≤ 6 A |
| Current (per single-core wire, 60°C) | ≤ 4 A |
| Current (Total current per cable, 40°C) | ≤ 20 A |
| Current (Total current per cable, 60°C) | ≤ 16 A |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (Basic insulation) |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | 6ES7321-1BL00-0AA0 |
| 6ES7321-1EL00-0AA0 | |
| 6ES7321-1CH00-0AA0 | |
| 6ES7321-1FF10-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7322-8BH10-0AB0 | |
| 6ES7322-5GH00-0AB0 | |
| 6ES7322-5FF00-0AB0 | |
| 6ES7322-5HF00-0AB0 | |
| 6ES7322-1HF10-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| 6ES7331-7NF00-0AB0 | |
| 6ES7331-7NF10-0AB0 | |
| 6ES7331-1KF02-0AB0 | |
| 6ES7331-7PF01-0AB0 | |
| 6ES7331-7PF11-0AB0 | |
| 6ES7331-7PE10-0AB0 | |
| 6ES7332-5HF00-0AB0 | |
| 6ES7326-1BK02-0AB0 | |
| 6ES7326-1RF00-0AB0 | |
| 6ES7326-2BF41-0AB0 | |
| 6ES7326-2BF01-0AB0 | |
| 6ES7326-2BF10-0AB0 | |
| 6ES7336-1HE00-0AB0 | |
| Controller level | |
| Connection method | Plug-in connection |
| Note | Can be plugged onto 40-pos. I/O modules |
| Field level | |
| Connection method | COMBICON connectors |
| Number of connections | 4 |
| Number of positions | 10 |
| Pitch | 3.5 mm |
| Cable | |
| Length | 4 m |
| Number of positions | 10 |
| Shielded | no |
| Conductor type | Round cable set |
| Conductor structure signal line | 16x 1.80 mm |
| AWG signal line | 21 |
| Conductor cross section | 10x 0.5 mm² |
| Outer sheath, material | PVC |
| External sheath, color | gray |
| Conductor material | Bare Cu litz wires |
| Cable resistance | ≤ 40 Ω/km |
| Insulation resistance | ≥ 20 MΩ*km |
| Halogen-free | no |
| Flame resistance | UL VW-1 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 80 °C |
| Standards/regulations | DIN EN 50178 |
| IEC 60664 |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2905522 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK232S |
| Product key | DK232S |
| GTIN | 4046356960748 |
| Weight per piece (including packing) | 2’473 g |
| Weight per piece (excluding packing) | 2’473 g |
| Customs tariff number | 85444200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
UNSPSC
| UNSPSC 21.0 | 32151601 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
MPT 1,5/S/1P BU - Mini feed-through terminal block 3248116
-
PT 1,5/S/1P - Feed-through terminal block 3208582
-
PT 1,5/S/1P BU - Feed-through terminal block 3208595
-
PT 1,5/S-TWIN/1P - Feed-through terminal block 3212358
-
PT 1,5/S-TWIN/1P BU - Feed-through terminal block 3212361
-
PT 1,5/S-QUATTRO/2P - Feed-through terminal block 3212390
-
PT 1,5/S-QUATTRO/2P BU - Feed-through terminal block 3212400
-
PTTB 1,5/S/2P - Double-level terminal block 3212439
-
PTTB 1,5/S/2P BU - Double-level terminal block 3212442
-
PPC 1,5/S/10 - COMBI coupling 3213467
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen