The PSI-MOS-RS485W2/FO... FO converters convert the electrical data signal into an optical one by protocol transparent means. The integrated optical diagnostics allow permanent monitoring of the FO paths during installation and also during operation. The floating switch contact is activated when the signal output on the fiber optic paths drops to a critical level. The PSI-MOS-RS485W2/FO... T T-couplers allow the interface to be converted for two FO cables. They can be used to create linear structures and redundant structures for increased system availability.
PSI-MOS-RS485W2/FO 660 T
-
FO converters
2708300
FO converter with integrated optical diagnostics, alarm contact, for RS-485 2-wire bus systems (SUCONET K, Modbus ...) up to 500 kbps, NRZ coding, T-coupler with two FO interfaces (FSMA), 660 nm, for polymer/PCF fiber cable
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product family | PSI-MOS |
| MTTF | 654 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 287 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 118 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 220 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 44 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | VCC // RS-485 |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC (in acc. with UL) |
| Typical current consumption | 100 mA (24 V DC) |
| Max. current consumption | 130 mA |
| ≤ 2 A (For operation in a joining station, via the DIN rail connector) | |
| Switching | |
| Output name | Relay output |
| Output description | Alarm output |
| Number of outputs | 1 |
| Maximum switching voltage | 60 V DC (Resistive Load, General Load) |
| 30 V AC (Resistive load) | |
| 42 V AC (peak, resistive load) | |
| Limiting continuous current | 0.46 A |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Stripping length | 7.00 mm |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Bit distortion, input | ± 35 % (permitted) |
| Bit distortion, output | < 6.25 % |
| Bit delay | ≤ 1 bit |
| Signal | Modbus |
| S-BUS | |
| Suconet K | |
| J-BUS | |
| DATA HIGHWAY | |
| Data: optical FO | |
| No. of channels | 2 |
| Transmit capacity, minimum | -5.3 dBm (980/1000 µm) |
| -16 dBm (200/230 µm) | |
| Transmission length incl. 3 dB system reserve | 100 m (F-P 980/1000 230 dB/km with quick mounting connector) |
| 800 m (F-K 200/230 10 dB/km with quick mounting connector) | |
| Transmission protocol | Protocol-transparent to the RS-485 interface |
| Connection method | F-SMA |
| Wavelength | 660 nm |
| Minimum receiver sensitivity | -30.2 dBm |
| Maximum receiver sensitivity | -3 dBm (980/1000 µm) |
| Transmission medium | Polymer fiber |
| PCF fiber | |
| Data: RS-485 interface, 2-wire | |
| Serial transmission speed | 4.8/ 9.6/ 19.2/ 38.4/ 57.6/ 75/ 93.75/ 115.2/ 136/ 187.5/ 375/ 500 kbps |
| Connection method | Pluggable screw connection |
| Transmission length | ≤ 1200 m (depending on the data rate, with shielded, twisted data cable) |
| Termination resistor | 390 Ω (Can be connected) |
| 220 Ω | |
| 390 Ω | |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Max. AWG conductor cross-section, flexible | 14 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 14 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Transmission medium | Copper |
| File format/coding | UART (11/10 bit switchable; NRZ), slip-tolerant |
| Data direction switching | Automatic control |
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 99 mm |
| Depth | 105 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| FO cable | |
| Fiber types | 980/1000 µm |
| 200/230 µm | |
| Polymer fiber | |
| PCF fiber | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (Hazardous locations) | |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | UL 21 ATEX 2550X |
| Note | Please follow the special installation instructions in the documentation! |
| ATEX, FO interface | |
| Identification | II (2) G [Ex op is Gb] IIC |
| II (2) D [Ex op is Db] IIIC | |
| Certificate | PTB 06 ATEX 2042 U |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx ULD 21.0013X |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx ec IIC T4 Gc |
| Ex ec IIC T4 Gc X | |
| Class I, Div. 2, Groups A, B, C, D | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Shipbuilding | |
| Identification | DNV GL |
| Shipbuilding data | |
| Temperature | B |
| Humidity | A |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Mounting type | DIN rail mounting |
| Item number | 2708300 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC212 |
| Product key | DNC212 |
| GTIN | 4017918974008 |
| Weight per piece (including packing) | 245.4 g |
| Weight per piece (excluding packing) | 201.08 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSM-SET-FSMA/4-KT - FO connectors 2799720
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
PSM-POF-KONFTOOL - Assembly tool 2744131
-
PSM-HCS-KONFTOOL - Assembly tool 2799526
-
PSM-SET-FSMA-POLISH - Assembly tool 2799348
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-SET-FSMA-LINK/2 - FO coupling 2799416
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
PSM PTK - Connection distributor 2760623
-
PSM PTK-4 - Connection distributor 2799364
-
PSI-REP-RS485W2 - Repeater 2313096
-
PSM-ME-RS485/RS485-P - Repeater 2744429
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
SUBCON-PLUS M1 - D-SUB bus connector 2761826
-
SUBCON-PLUS F1 - D-SUB bus connector 2744267
-
SUBCON-PLUS M2 - D-SUB bus connector 2761839
-
SUBCON-PLUS F2 - D-SUB bus connector 2799490
-
SUBCON-PLUS 9/M - D-SUB bus connector 2744018
-
SUBCON-PLUS 9/F - D-SUB bus connector 2744241
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
-
PSI-MOS-RS485W2/FO 660 E - FO converters 2708313
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
Your advantages
Can be combined with the PSI copper repeater in a modular way using DIN rail connectors
Supply voltage and data signals routed through the DIN rail connectors
Connections can be plugged in via a COMBICON screw terminal block
Automatic data rate detection or fixed data rate setting via DIP switches
High-quality electrical isolation between all interfaces (RS-485 // fiber optic ports // power supply // DIN rail connector)
Redundant power supply possible by means of optional system power supply unit
Approved for use in zone 2
Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
Integrated optical diagnostics for continuous monitoring of FO paths
Floating switch contact for advance warning of critical FO paths
Suitable for data rates up to 500 kbps
Bit retiming for any cascading depth
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen