PSI-MOS-RS422/FO 660 T
-
FO converters
2708384
FO converter with integrated optical diagnostics, alarm contact, for RS-422/RS-485 4-wire/INTERBUS up to 2 Mbps, T-coupler with two FO interfaces (FSMA), 660 nm, for polymer/PCF fiber cable
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Media converter |
Product family | PSI-MOS |
MTTF | 861 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
338 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
137 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
MTBF | 284 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
52 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
Electrical isolation | VCC // RS-422 |
Maximum power dissipation for nominal condition | 2.4 W |
Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC |
Nominal supply voltage | 24 V DC (in acc. with UL) |
Typical current consumption | 100 mA (24 V DC) |
Max. current consumption | 130 mA |
≤ 2 A (For operation in a joining station, via the DIN rail connector) |
Switching | |
Output name | Relay output |
Output description | Alarm output |
Number of outputs | 1 |
Maximum switching voltage | 60 V DC |
42 V AC | |
Limiting continuous current | 0.46 A |
Supply | |
Connection method | COMBICON plug-in screw terminal block |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Bit distortion, input | ± 35 % (permitted) |
Bit distortion, output | < 6.25 % |
Signal | INTERBUS |
Transmission channels | 2 (1/1) RD, TD, full duplex |
Data: optical FO | |
No. of channels | 2 |
Transmit capacity, minimum | -4.6 dBm (980/1000 µm) |
-16.6 dBm (200/230 µm) | |
Transmission length incl. 3 dB system reserve | 100 m (F-P 980/1000 230 dB/km with quick mounting connector) |
800 m (F-K 200/230 10 dB/km with quick mounting connector) | |
Transmission protocol | Transparent to protocol for RS-422 interface |
Connection method | F-SMA |
Wavelength | 660 nm |
Minimum receiver sensitivity | -31.2 dBm |
Transmission medium | Polymer fiber |
PCF fiber | |
Data: RS-422 interface in acc. with ITU-T V.11, EIA/TIA-422, DIN 66348-1 | |
Serial transmission speed | ≤ 2 Mbps |
Connection method | Pluggable screw connection |
Transmission length | ≤ 1000 m (depending on the data rate, with shielded, twisted data cable) |
Termination resistor | 220 Ω |
100 Ω | |
220 Ω | |
Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
Max. AWG conductor cross section, flexible | 14 |
Min. AWG conductor cross section, flexible | 24 |
Single-wire/terminal point, rigid AWG max. | 14 |
Single-wire/terminal point, rigid AWG min. | 24 |
Transmission medium | Copper |
File format/coding | UART (11 Bit, NRZ) |
Dimensional drawing |
|
Width | 35 mm |
Height | 99 mm |
Depth | 103 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | PA 6.6-FR |
FO cable | |
Fiber types | 980/1000 µm |
200/230 µm | |
Polymer fiber | |
PCF fiber |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA nC IIC T4 Gc X |
Note | Please follow the special installation instructions in the documentation! |
ATEX | |
Identification | II (2) G [Ex op is Gb] IIC |
II (2) D [Ex op is Db] IIIC | |
Certificate | PTB 06 ATEX 2042 U |
Note | Please follow the special installation instructions in the documentation! |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nc IIC T5 |
Class I, Zone 2, Ex nC nL IIC T5 X | |
Class I, Div. 2, Groups A, B, C, D | |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 55011 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV |
Discharge in air | ± 8 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2 kV |
Signal | ± 2 kV |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV |
Signal | ± 1 kV |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 55011 |
Comments | Class A, industrial applications |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Mounting type | DIN rail mounting |
Item number | 2708384 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC216 |
Product key | DNC216 |
Catalog page | Page 437 (C-6-2019) |
GTIN | 4017918974084 |
Weight per piece (including packing) | 263.9 g |
Weight per piece (excluding packing) | 197.98 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43201500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e65119d8-3217-44a0-9b38-a276edf1e472 |
Compatible products
-
PSM-SET-FSMA/4-KT - FO connectors 2799720
-
PSM-SET-FSMA/4-HCS - FO connectors 2799487
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/PP000-3,81 BK - DIN rail bus connector 2890014
-
PSM-POF-KONFTOOL - Assembly tool 2744131
-
PSM-HCS-KONFTOOL - Assembly tool 2799526
-
PSM-SET-FSMA-POLISH - Assembly tool 2799348
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-SET-FSMA-LINK/2 - Fiber optic coupling 2799416
-
SUBCON-PLUS 9/F - D-SUB bus connector 2744241
-
SUBCON-PLUS 9/M - D-SUB bus connector 2744018
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
PSM-ME-RS232/RS485-P - Interface converter 2744416
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
Your advantages
Supply voltage routed through via DIN rail connectors
Connections can be plugged in via a COMBICON screw terminal block
Redundant power supply possible by means of optional system power supply unit
High-quality electrical isolation between all interfaces (INTERBUS // FO ports // supply // DIN rail connector)
Approved for use in zone 2
Floating switch contact for advance warning of critical FO paths
Integrated optical diagnostics for continuous monitoring of FO paths
Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
Automatic data rate detection for all data rates up to 2 Mbps
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen