The MC 1100E-SM20 SC gigabit media converter comes with one 10/100/1000 Mbps twisted-pair RJ45 port and one 1000 Mbps singlemode fiber optics port with an SC-duplex connector, ruggedized EMI protection, and wide temperature range.
MC 1100E-SM20 SC
-
FO converters
1331377
Gigabit fiber optic converter with SC duplex connector (1310 nm) for 1000Base-T to singlemode fiber optics, DIN rail mountable, extended temperature range, redundant power supply, IECEx, ATEX, UL HazLoc, IEC 61850, IEEE 1613, DNV.
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Media converter |
Product family | MC 1000E |
MTTF | 66.8 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
463 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
527.2 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) |
Supply | |
Supply voltage range | 12 V DC ... 57 V DC |
Nominal supply voltage | 24 V DC |
48 V DC | |
Typical current consumption | 20 mA (24 V DC) |
Max. current consumption | 170 mA (12 V DC, 75 °C) |
Signal | |
Voltage output signal | 12 V DC ... 48 V DC (depending on the input voltage) |
Current output signal | 100 mA |
Supply | |
Connection method | Push-in spring connection |
Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 12 |
Stripping length | 10.00 mm |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | -3 dBm (9/125 μm, singlemode fiberglass) |
9/125 μm, singlemode fiberglass | |
Transmit capacity, maximum | 2 dBm |
Connection method | SC duplex |
Wavelength | 1310 nm |
Minimum receiver sensitivity | -23 dBm (9/125 μm, singlemode fiberglass) |
Maximum receiver sensitivity | -3 dBm (9/125 μm, singlemode fiberglass) |
Transmission medium | Single-mode fiberglass |
Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
Transmission speed | 10/100/1000 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (twisted pair, shielded) |
Transmission medium | Copper |
Signal LEDs | LNK/ACT, SPD, Err, US, US2 |
Auto-negotiation modes | Auto |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Width | 22.5 mm |
Height | 125 mm |
Depth | 90 mm |
Housing material | Polyamide fiber reinforced |
Aluminum / steel sheet DC01 |
FO cable | |
Fiber types | 9/125 µm |
Fiberglass |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, Criterion 3 |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (in acc. with UL) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Shock | 300 m/s², 11 ms (IEC 60068-2) |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Division 2, Groups A, B, C, and D, T4 |
Class I, Zone 2, IIC T4 | |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx UL 25.0019X |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | UL 25 ATEX 3348X |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | IEC 61850-3, IEEE 1613 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Comments | Criterion A |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Emitted interference | |
Standards/regulations | EN 55032 |
Mounting type | DIN rail mounting |
Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
Useable DIN rail type | DIN rail: 35 mm |
Item number | 1331377 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC315 |
Product key | DNC315 |
GTIN | 4063151627324 |
Weight per piece (including packing) | 284.2 g |
Weight per piece (excluding packing) | 180 g |
Country of origin | CA |
ECLASS
ECLASS-13.0 | 19170411 |
ECLASS-15.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43223323 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL DIN RA - DIN rail adapter 2891053
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-SC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115548
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
FOC-SC:PA-SC:PA-OS2:D01/0.5 - FO patch cable 1115551
-
FOC-ST:PA-SC:PA-OS2:D01/0.5 - FO patch cable 1115583
-
FOC-LC:PA-SC:PA-OS2:D01/0.5 - FO patch cable 1115620
-
FOC-ST:PA-SC:PA-OS2:D01/1 - FO patch cable 1115582
-
FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable 1115581
-
FOC-LC:PA-SC:PA-OS2:D01/5 - FO patch cable 1115615
-
FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115550
-
FOC-SC:PA-SC:PA-OS2:D01/5 - FO patch cable 1115546
-
FOC-SC:PA-SC:PA-OS2:D01/3 - FO patch cable 1115547
-
FOC-ST:PA-SC:PA-OS2:D01/5 - FO patch cable 1115579
-
FOC-LC:PA-SC:PA-OS2:D01/10 - FO patch cable 1146546
-
FOC-ST:PA-SC:PA-OS2:D01/3 - FO patch cable 1115580
-
FOC-ST:PA-SC:PA-OS2:D01/10 - FO patch cable 1146550
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 1000 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850-3
IEEE 1613
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen