The FL MC 2000T media converter comes with one 10/100 Mbps twisted-pair RJ45 port and one 100 Mbps multimode fiber optics port with an ST connector
FL MC 2000T ST
-
FO converters
2891316
FO converter with ST fiber optic connection (1300 nm), for converting 100Base-TX to multi-mode fiberglass. Auto MDI(X) function and comprehensive link diagnostics. DIN rail mountable with wide operating temperature range.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Media converter |
| MTTF | 77.82 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| Signal delay | 865 ns (Pass-through mode) |
| 835 ns (Auto converter mode, 100 Mbps, static) |
| Electrical isolation | VCC // FE // Ethernet |
| Test voltage data interface/power supply | 1500 V AC (500 V AC, 1 minute) |
| Supply | |
| Supply voltage range | 12 V DC ... 48 V DC |
| Nominal supply voltage | 24 V DC |
| Typical current consumption | 110 mA (24 V DC) |
| Switching | |
| Output name | Relay output |
| Output description | Alarm output |
| Number of outputs | 1 |
| Contact switching type | N/C contact |
| Maximum switching voltage | 24 V DC |
| Max. switching current | 100 mA |
| Supply | |
| Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
| Signal | Ethernet |
| Data: optical FO | |
| Transmit capacity, minimum | -19 dBm |
| Transmit capacity, maximum | -14 dBm |
| Transmission length incl. 3 dB system reserve | 8 km (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
| 3.3 km (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
| 9.6 km (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
| 5.3 km (fiberglass with F-G 50/125 1.6 dB/km F800) | |
| Connection method | B-FOC (ST®) |
| Wavelength | 1310 nm |
| Minimum receiver sensitivity | -32 dBm |
| Maximum receiver sensitivity | -14 dBm |
| Transmission medium | Multi-mode fiberglass |
| GI-HCS fiber | |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Data rate | 10/100 Mbps |
| Serial transmission speed | 10/100 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (twisted pair, shielded) |
| Transmission medium | Copper |
| Signal LEDs | LNK/ACT, 100 |
| Auto-negotiation modes | Auto |
| Link through | Link fault pass through |
| MDI-/MDI-X switchover | Auto-MDI(X) |
| Width | 28 mm |
| Height | 110 mm |
| Depth | 70 mm |
| Color (Housing) | white aluminium (RAL 9006) |
| Housing material | Aluminum |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, Criterion 3 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 4850 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 300 m/s², 11 ms (IEC 60068-2) |
| Air pressure (operation) | 86 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion A |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Item number | 2891316 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC312 |
| Product key | DNC312 |
| GTIN | 4046356869584 |
| Weight per piece (including packing) | 310.3 g |
| Weight per piece (excluding packing) | 304.8 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
E/NS 35 N - End bracket 0800886
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FL PATCH GUARD KEY - Key 2891521
-
FL PATCH GUARD - Port Guard Security Element 2891424
-
FL DIN RA - DIN rail adapter 2891053
-
MC 1000T-MM ST - FO converters 1330244
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen