FOC-OE-OE-GZ02/...
-
FO cable
1411563
Fiber optic cable, multi-mode fiber glass 50/125 µm, OM3, length: various
Product details
Product type | Data cable by the meter |
Application | Indoor installation |
Number of positions | 2 |
No. of conductors | 2 |
Attenuation | ≤ 2.5 dB/km (with 850 nm) |
≤ 0.7 dB/km (with 1300 nm) | |
Transmission medium | FO |
Transmission speed | 10 Gbps |
External dimensions | |
External diameter min. | 2 mm |
External diameter max. | 4.2 mm |
Color | blue |
Flammability rating according to UL 94 | V0 |
Outer sheath, material | LSZH |
Connection 2 | |
Type | free cable end |
Degree of protection | IP20 |
Cable length | 2.50 m |
Cable weight | 8.30 kg/km |
Cable type | Fiberglass |
Cable type | Zip cord |
Cable abbreviation | I-V(ZN)H |
External cable diameter | 2.00 mm (Zip cord) |
Outer sheath, material | LSZH |
External sheath, color | aqua |
Wire diameter incl. insulation | 900 µm |
Individual wire diameter | 900 µm (low-bend) |
Single wire, color | - |
Smallest bending radius, fixed installation | 15 mm |
Smallest bending radius, movable installation | 30 mm |
Tensile strength short-term/long-term | 600 N |
Cable, attenuation | 2.5 dB/km (at 850 nm), 0.7 dB/km (at 1300 nm) |
Halogen-free | complying with IEC 60754-1/2 |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | 50/125 µm |
Fiber type | Multimode fiberglass 50/125 µm |
Transmission medium | Multi-mode fiberglass |
Wavelength | 850, 1300 nm |
Tensile strength short-term/long-term | 600 N |
Mechanical data | |
Smallest bending radius | 30 mm |
Attenuation | ≤ 2.5 dB/km (with 850 nm) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Resistance to UV radiation | no |
Flame resistance | yes |
cable layer type | Indoors |
Item number | 1411563 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABNICC |
Product key | ABNICC |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ECLASS-15.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Ideal for assembly with fiberglass connectors
Exceptional fiber quality for reliable data transmission
Very high data rates possible for demanding applications
Satisfies UL 94, V0
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen