Fixed bridge, number of positions: 3, color: yellow
Product details
Product type
Screw bridge
Number of positions
3
Color
yellow
Material
PA
Item number
3029596
Packing unit
50 pc
Minimum order quantity
1 pc
Sales key
BE1Z2X
Product key
BE1Z2X
GTIN
4017918980788
Weight per piece (including packing)
6.66 g
Weight per piece (excluding packing)
6.66 g
Customs tariff number
85369000
Country of origin
PL
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.