Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Switzerland
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Seminare & News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Control cabinet accessories
Cable entry system and cable glands
KDT-ST 11 - Filler plug
KDT-ST 11
-
Filler plug
3064001
Filler plug, material: PA, length: 20 mm, diameter: 11 mm
Product details
Expand all
Collapse all
Technical data
Notes
General
The filler plugs are used to seal unused cable sleeves.
Product properties
Product type
Sealing plugs
Dimensions
Dimensional drawing
Length
20 mm
Diameter
11 mm
Material specifications
Color
black (RAL 9005)
Material
PA
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP54 (Observe the assembly instructions)
Ambient temperature (operation)
-20 °C ... 80 °C
Mounting
Assembly note
IP54: for vertical sealing frame mounting/for horizontal sealing frame mounting (downward cable outlet direction).
Commercial data
Item number
3064001
Packing unit
25 pc
Minimum order quantity
25 pc
Sales key
AF7CZX
Product key
AF7CZX
GTIN
4046356301466
Weight per piece (including packing)
2.08 g
Weight per piece (excluding packing)
2.01 g
Customs tariff number
39174000
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
23111190
ECLASS-15.0
27144492
ETIM
ETIM 10.0
EC002610
UNSPSC
UNSPSC 21.0
39121300
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EF3.1 Climate Change
CO2e kg
0.027 kg CO2e
Compatible products
Expand all
Collapse all
Frequently searched
Sealing plug
Screw plugs
Cable seals
Cable glands
Product Help