VS-PPC-J-1-SCRJ-MNBK
-
Fiber optic coupling
1405206
SC-RJ push-pull coupling, IP65, metal, with protective cover, color: nickel-plated
Product details
Product type | Female insert |
Type | SC-RJ |
Sensor type | Ethernet |
Number of positions | 2 |
Connection profile | SCRJ |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Rated surge voltage | 0.8 kV |
Attenuation | 0.2 dB (acc. to IEC 61300-3-4) |
Insulation resistance | ≥ 500 MΩ |
Nominal current IN | 0.5 A |
Transmission medium | FO |
Connection technology | |
Connection method | Coupling |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Color | silver |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | metal-plated |
Contact surface material | Gold |
Cable type | Fiber optics |
Resistance to oil | yes |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber type | GOF, PCF, POF |
Mechanical data | |
Insertion/withdrawal cycles | >= 500 |
Attenuation | 0.2 dB (acc. to IEC 61300-3-4) |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to oil | yes |
Flame resistance | yes |
Resistance to oil | yes |
Item number | 1405206 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNOBZ |
Product key | ABNOBZ |
Catalog page | Page 371 (C-2-2019) |
GTIN | 4046356332804 |
Weight per piece (including packing) | 115.7 g |
Weight per piece (excluding packing) | 115.7 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440390 |
ETIM
ETIM 9.0 | EC004746 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen