AI 0,5 - 8 WH -1000
-
Ferrule
3200881
No. ELDAS®:
156420059
No. ELDAS®:
156420059
Ferrule, Length contact range: 8 mm, sleeve length: 14 mm, color: white
Product details
Compatible products
Your advantages
The AI 0,25.. ferrules can also be used to process 0.14 mm² conductors
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented