UTMED 6 - Feed-through terminal block
3047413
No. ELDAS®: 158430435

cross section
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 500 V, nominal current: 41 A, number of connections: 2, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Clear
Easy operation
Clear selection thanks to printed switching symbols
Six function shafts
Compact design
Flexible and comprehensive accessories
Reliably snapped into the end positions