UT 1,5 - Feed-through terminal block
1452265
No. ELDAS®: 158240005

cross section
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 17.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Vibration-resistant and maintenance-free conductor connection