UK 5-TWIN - Feed-through terminal block
1923021
No. ELDAS®: 158250235

Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 3, connection method: Screw connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

These twin modular terminal blocks are designed for the basic task of potential branching
Universal foot for mounting on NS 35.. or NS 32... DIN rails
Two independent conductor connections can be used on the control cabinet side
Easy connection of different types of conductors with different cross sections
Can be bridged in the terminal center, even with neighboring feed-through terminal blocks aligned