UK 2,5 B - Feed-through terminal block
3001035
No. ELDAS®: 158100135

cross section
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 690 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products