UK 16 - Feed-through terminal block
3006014
No. ELDAS®: 158100535

connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 800 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products