UDK 4 BU - Feed-through terminal block
2775090
No. ELDAS®: 158140155

cross section
pitch
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 630 V, nominal current: 32 A, number of connections: 4, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products



Your advantages

Two connection points on each side to accommodate several conductors
Double bridge shaft enables individual potential distribution and supply