TBD 6 I - Feed-through terminal block
3246476

Feed-through terminal block, same profile as the test disconnect terminal block TB 6-T I, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 1.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray

Product details