STS 6-TWIN BU - Feed-through terminal block
3038163
No. ELDAS®: 158443755

Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Same shape and pitch as the feed-through terminal blocks
Cross connection to adjacent feed-through terminal blocks with the consistent FBS ... plug-in bridge system