ST 4-QUATTRO BU - Feed-through terminal block
3031458
No. ELDAS®: 158150355

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 4 mm2, 1 level, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Cross connection to any number of terminal blocks with the consistent FBS ... plug-in bridge system
Compact potential distributors, the double connection enables four conductors to be connected on one potential
Tested for railway applications