SSK 116 KER-EX - Feed-through terminal block
0503057

Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm2 - 16 mm2, 20 - 6 AWG, width: 10.4 mm, color: white, mounting type: NS 32, insulation material: ceramic

Product details









Compatible products



Your advantages

Mounting on NS 32 G DIN rail
Compact design
Easy potential distribution thanks to chain bridging